??
CAD model selection
K0747.11903060
HELP_VARIABLE
Company
KIPP
Description
K0747 - Indexing plungers ECO
Bill of material
K0747.11903060
BESTKIPP
Order No.
K0747.11903060
FORM
Form
A
AUSF
version
non-lockout type without locknut
MATERIAL
Main
stainless steel
POS
Position
D
diameter
3 mm
D1
thread
M6 mm
D2
diameter
14 mm
L
Length
31.5 mm
L1
Length
12 mm
L2
Length
5 mm
L3
Length
10 mm
H
Length
3.5 mm
SW1
width across flats
6 mm
SW2
width across flats
- mm
F
F x 30°
0.8 mm
F1
Spring force initial pressure F1 approx. N
4 N
F2
Spring force final pressure F2 approx. N
10 N
ANZDM
Tightening torque max. Nm
2 Nm
GEW
Approx. weight
0.0043 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181900
EAN
EAN-Nr. Kipp
4059245204977
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions